1. Homepage
  2. Products
  3. IO-Link
  4. IO-Link process sensors
  5. Pressure sensors for use in high temperatures

IO-Link - Pressure sensors for use in high temperatures

  • For use in high temperatures in the food and beverage industry
  • Robust stainless steel housing with hygienic front-flush design
  • With two-wire and three-wire connection technology
  • Reduced wiring complexity when operated as two-wire current loop
  • Integrated clamp diaphragm seal with stainless steel membrane

IO-Link - Pressure sensors for use in high temperatures



Pressure sensors for use in high-temperature applications

The PI22/PI23 series pressure sensors are designed for high-temperature applications in the food and beverage industry such as UHT (ultra high temperature) plants.
A 4-digit LED display, which is visible from all sides even at greater distances, facilitates set-up, maintenance and operation.
The sensors can not only be connected as 3- or 4-wire units but also as loop-powered 2-wire units. This reduces the wiring complexity in new installations and facilitates exchange in existing 2-wire connections.
Parameter setting is effected via the buttons on the sensor. The sensor can also be configured via IO-Link, e.g. using a USB interface. The LINERECORDER SENSOR software is used to visualise, transfer and archive parameter sets.