1. Homepage
  2. Products
  3. Process sensors
  4. Temperature sensors
  5. Self-monitoring transmitters

Temperature sensors - Self-monitoring transmitters

  • Integrated drift monitoring, diagnostic and backup function
  • Factory calibration certificate enclosed
  • High accuracy of 0.2 K in the temperature range of -10...100 °C
  • High process safety due to self-monitoring
  • Cost savings possible through reduced calibration intervals


Self-monitoring transmitters

Thanks to the calibration check technology, the TCC permanently checks its own drift behaviour. The sensor compares the temperature value to the simultaneously measured reference value. If the deviation is outside the tolerance range, which can be set between 0.5 and 3 K, the TCC provides an optical signal and sends a message to the central controller via IO-Link and the diagnostic output. The same applies to cases of serious malfunctions.

Thanks to their hygienic design, high protection rating and integrated process connection, the sensors are particularly suited for applications in the food, beverage and pharmaceutical industries.

The sensors are available with different probe lengths and process connections. They can be configured via IO-Link, e.g. using a USB interface. The LR DEVICE software is used to visualise, transfer and archive parameter sets.