You probably do not come from: Bulgaria.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Position sensors
  4. Capacitive sensors
  5. Illuminated pushbutton with touch surface in M22 design

Capacitive sensors - illuminated pushbutton with touch surface in M22 design

  • Ergonomic working by softly touching the sensor
  • Start-up delay prevents unintentional switching
  • Plant condition indicated via RGB LEDs
  • Various setting options such as colour, NO/NC or triggering via IO-Link
  • Adjustable brightness and sensitivity in wet environments or when operators wear gloves

Capacitive sensors - illuminated pushbutton with touch surface in M22 design


Illuminated touch sensors in M22 design

Capacitive touch sensors can be used, for example, as a start and stop button on machines, as enable switches and for opening and closing gates. Compared to mechanical switches the sensors operate without wear. Dynamic touch sensors detect an approaching human hand and suppress interference such as water, layers of ice or foreign bodies to a large extent. However, a gloved hand will still trigger them. Static touch sensors detect hands and objects even through glass for as long as the sensing face is covered which provides, for example, protection against vandalism. With the latching operating principle it is possible to switch the sensor on by touching briefly and to switch it off again by touching briefly again. The housing with protection rating IP 69K is resistant to oils and also impact and scratch resistant. Powerful LEDs as optical feedback signal that the sensor has been activated. The green LEDs can be controlled separately and, for example, be used to indicate the status of plant and machinery.

The sensor can be installed in all housings with a Ø 22.5 mm hole.