You probably do not come from: Bulgaria.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Position sensors
  4. Capacitive sensors
  5. With IO-Link

Capacitive sensors - With IO-Link

  • User-friendly communication via IO-Link
  • Clearly visible indication of the switching status
  • Easy installation with mounting adapters and cable ties

Capacitive sensors - With IO-Link


With IO-Link

Capacitive sensors detect bulk materials or liquids through non-metallic vessel walls. The parameters can either be set via the buttons on the sensor or via IO-Link interface using the USB interface E30396 or the memory plug E30398. The LINERECORDER SENSOR software is used to display the measured sensor values and set the parameters online as well as offline. Thanks to the visualisation of actual measured values tolerance limits can be defined around the set switch point.