You probably do not come from: Bulgaria.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Position sensors
  4. Capacitive sensors
  5. Use in the electronics and semiconductor industry

Capacitive sensors - Use in the electronics and semiconductor industry

  • Easy pushbutton adjustment in the application
  • Versions with automatic detection of PNP or NPN output loads
  • Choice between normally closed and normally open
  • Clearly visible indication of the switching status
  • High noise immunity

Capacitive sensors - Use in the electronics and semiconductor industry


Use in the electronics and semiconductor industries

The sensors of the type KG506x have been optimised for the detection of conductive media through non-metal walls or on bypasses. They are used to detect the minimum level, leakage or overflow of tanks.
The operating concept enables setting and adjustment of the output function by pressing just one pushbutton. The automatic load detection simplifies configuration and set-up with different evaluation systems.
Thanks to their high noise immunity, the sensors with white plastic housing are perfectly suited for applications in the electronics and semiconductor industries.