You probably do not come from: Bulgaria.  If necessary, change to: United States
  1. Стартова страница
  2. Downloads

VDMA66413 library extension for MN20xS/ MN50xS and G150xS/ AC4x2S series connections

This library shall provide help with the set-up of a series connection of type MN20xS or MN50xS sensors at a G150xS or AC4x2S evaluation unit. This library is suited for use with SISTEMA v2.0.8 or higher and other tools.

Покажете съвместими продукти

V1.0

  • Обозначение
  • Размер
  • SHA-256
  • Тип
  • Описание
  • Обозначение VDMA66413 library extension
  • Размер 6,2 MB
  • SHA-256
    Файлов хеш SHA-256

    37891af608e20502c5fff909ce9028e2145aed20e8c1f61e6b42533138cbac3e

  • Тип .zip
  • Описание This folder contains the library file (.xml) and the addition to the operating instructions in the following languages: German, English, French, Italian, Spanish, Portuguese and Japanese