1. Homepage
  2. Overview – Mounting adapters

Overview – Mounting adapters

Accessories for cylinder sensors – Mounting adapters

Special adapters are offered in order to make the advantages of the T-slot cylinder sensor also available for all other common cylinder types. Thanks to the adapter range, the sensor can be easily fixed to different cylinder profiles such as clean line, tie rod, integrated profile or trapezoidal slot cylinders.

The special adapter design facilitates set-up and protects the sensor against mechanical damage.