You probably do not come from: Belgium.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Accessories
  4. Accessories for vision sensors
  5. Connection cables with socket

Accessories for vision sensors - Connection cables with socket

  • 8-pole connection
  • Colours to DIN EN 60947-5-2 or DIN 47101
  • High protection rating for the requirements of harsh industrial environments
  • Reliable transmission of the sensor signals

Accessories for vision sensors - Connection cables with socket


Sockets

To connect the vision sensor with the controller 8-pole sockets are required. ifm sockets ensure reliable transmission of sensor signals. ifm sockets are colour coded according to DIN 47100 or DIN EN 60947-5-2 and offered with or without screen.

Please note the wiring of the sensor and the sockets as for 8-pole sockets the core colours are not standardised.