You probably do not come from: Belgium.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Connection technology
  4. Use in hazardous areas
  5. Connecting cable with plug

Connection cables with plug for use in hazardous areas

  • For applications in hazardous areas
  • Connection technology meets the M12 standard (EN 61076)
  • With EC type examination certificate for components
  • Mechanical end stop to protect the O-ring from destruction
  • Nut secured against shock and vibration due to saw tooth contoured vibration protection

Connection cables with plug for use in hazardous areas


Cable plugs

Cable plugs are frequently used for connecting sensors and actuators with connection terminals to splitter boxes or modules in automation technology.
Even when fastened by hand, a perfect lasting seal of splitter and module connections is guaranteed. They offer high protection against moisture ingress and high material resistance to aggressive liquids.
Cable plugs of the ecolink series for hazardous areas comply with the strict international standard requirements and may be used in ATEX areas.