You probably do not come from: Belgium.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Connection technology
  4. Use in wet areas and in the food and beverage industry
  5. Y connection cable

Y-jumpers for use in wet areas and in the food industry

  • High protection rating for the requirements of harsh industrial environments
  • Reliable sealing even when mounted without tools
  • High shock and vibration resistance
  • LEDs clearly visible even under bright lighting
  • Wide operating temperature range

Y-jumpers for use in wet areas and in the food industry


Y connection cables

Y connection cables feature a plug and two sockets. They are used for the connection of sensors to splitter boxes and modules.
They ensure reliable and permanent sealing of the sensor and splitter connections even when mounted without tools. The integrated end stop protects the O-ring against destruction caused by over-tightening the nut. Even in harsh industrial environments, the connectors are protected against unintended loosening by a special vibration protection. Some types are fitted with highly visible LEDs for operation and switching status indication.
Their high-grade stainless steel nut and food-grade sealing materials qualify the Y connection cables of the ecolink EVT series for use in hygienic and wet areas.
The Y connection cables are resistant to frequent high-pressure cleaning with aggressive cleaning agents. Thanks to their wide temperature range and their insensitivity to fast temperature changes they are particularly suited for use in the food and beverage industry.