You probably do not come from: Belgium.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Connection technology
  4. Use in wet areas and in the food and beverage industry
  5. Connection cables with socket

Connection cables with socket for use in wet areas and in the food and beverage industry

  • High protection rating for the requirements of harsh industrial environments
  • Reliable sealing even when mounted without tools
  • High shock and vibration resistance
  • LEDs clearly visible even under bright lighting
  • Wide operating temperature range

Connection cables with socket for use in wet areas and in the food and beverage industry


Sockets

Sockets are generally used in automation technology to connect sensors and actuators with connectors to splitter boxes.
Even when fastened by hand, a perfect lasting seal of sensor and actuator connections is guaranteed. The integrated end stop protects the O-ring against destruction caused by over-tightening the nut. Even in harsh industrial environments, the connectors are protected against unintended loosening by a special vibration protection. Some types are fitted with highly visible LEDs for operation and switching status indication.
Their high-grade stainless steel nut and food-grade sealing materials qualify the ecolink EVT sockets for use in hygienic and wet areas.
The sockets are resistant to frequent high-pressure cleaning with aggressive cleaning agents. Thanks to their wide temperature range and their insensitivity to fast temperature changes they are particularly suited for use in the food and beverage industry.