You probably do not come from: Belgium.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Condition monitoring systems
  4. Signalling and display systems
  5. Mini displays for monitoring limit values

Signalling and display systems - Mini displays for monitoring limit values

  • Reliable limit value monitoring of sensors
  • Clearly visible LED display with red/green colour change
  • User-friendly communication and parameterisation via IO-Link
  • Compact housing with high protection rating

Signalling and display systems - Mini displays for monitoring limit values


Signalling and display systems - mini-displays for limit value monitoring

The mini-displays are used to display, evaluate and convert signals. The compact device is installed in the signal path between a sensor and the controller. This enables a user-friendly display of the measured values on site. In addition to the display function, the display has a switching function for limit value monitoring.

The display can be switched to an alternating indication of red and green. Critical process statuses or operating faults can thus be reliably signalled.

Additionally, the signals can be converted into digital IO-Link signals.