You probably do not come from: Belgium.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Identification systems
  4. RFID 13.56 MHz
  5. Compact RFID devices with CANopen interface for industrial applications

RFID 13.56 MHz - Compact RFID devices with CANopen interface for industrial applications

  • Large write/read distances up to 80 mm
  • Flush installation of the ID tags in metal
  • Use in temperature ranges up to 130 °C
  • Easy, quick and secure mounting
  • High protection rating for the requirements of harsh industrial environments

RFID 13.56 MHz - Compact RFID devices with CANopen interface for industrial applications


RFID compact unit

The  RFID compact unit doesn’t need a conventional evaluation unit. This device combines RFID HF antenna, electronics and CANopen interface in one compact housing. This eliminates the need for complex wiring. The corresponding ESD file ensures fast and easy integration into higherlevel control systems with a CANopen master. The antenna face can be aligned in five different directions. This means there are no limits to mechanical mounting. Typical applications are for example product tracking, material flow control and traceability.