You probably do not come from: Belgium.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Identification systems
  4. RFID 125 kHz
  5. RFID antennas

RFID 125 kHz - RFID antennas

  • RFID handheld reader with USB interface
  • Suitable for use in PCs or notebooks
  • Software supplied

RFID 125 kHz - RFID antennas


RFID antennas

RFID antennas enable non-contact reading from and/or writing to RFID transponders (ID tags). The data is converted into digitally coded values and provided to the AS-i control level without further programming. Applications are found in production lines, where the units are used for material flow control.
The sturdy M12 RFID antennas are ideally suited for applications with limited mounting space. In factory automation and conveying, the rectangular version or the type M18 or M30 is used.
Antenna adapters increase the range and the operating distance, ensuring reading reliability even in difficult operating conditions.