You probably do not come from: Belgium.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Industrial communication
  4. Fieldbus components
  5. RFID UHF - Readers

RFID UHF - Readers

  • For use in material flow control, intralogistics and conveying
  • Suited for reading and writing RFID tags
  • With four channels for the connection of RFID antennas
  • Reliable control of the data exchange with RFID antennas
  • Communication with the higher control level via Ethernet TCP/IP

RFID UHF - Readers


RFID UHF - Readers

The UHF evaluation unit controls the data exchange to the RFID antennas or the sensor/actuator level, communicates with the higher control level and allows device configuration via a web server. The unit has four channels for the connection of field devices and four additional inputs and outputs. Different versions are offered for use within and outside Europe.
The evaluation unit is used in production, intralogistics and conveying.
The UHF evaluation unit transmits the data to the PLC via Ethernet IP or Ethernet TCP/IP.