You probably do not come from: Belgium.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Industrial communication
  4. AS-Interface for hazardous areas
  5. Field modules with quick mounting technology ClassicLine

AS-Interface for hazardous areas - Field modules with quick mounting technology ClassicLine

  • Quick mounting of upper and lower parts
  • Three freely selectable directions of the flat cable
  • Very safe mounting and high protection rating
  • Digital inputs and outputs
  • Fast detection and processing of analogue inputs

AS-Interface for hazardous areas - Field modules with quick mounting technology ClassicLine


ClassicLine field modules with quick mounting technology

The decentralised AS-Interface I/O modules of the ClassicLine series with quick mounting technology connect binary and analogue sensors and actuators to the gateway or PLC via AS-Interface. In conjunction with an impact protection housing they can be used in hazardous areas.
The flat cable can be inserted from three different directions. The upper and lower parts are no longer mounted by four screws but by a slide. Quick yet very secure mounting without tools is guaranteed.
The ifm product range features modules with digital and analogue inputs and outputs. Sensors and actuators are connected via proven, robust M12 connectors. Their high protection rating makes the modules ideally suited for field use in harsh industrial environments.