You probably do not come from: Belgium.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Industrial communication
  4. AS-Interface systems and sensors
  5. Temperature sensors

AS-Interface systems and sensors - Temperature sensors

  • Wide temperature evaluation range
  • Very short response time
  • High mechanical stability and pressure rating up to 400 bar
  • For use in industrial and hygienic applications
  • High protection rating for the requirements of harsh industrial environments

AS-Interface systems and sensors - Temperature sensors


Temperature sensors

The compact temperature transmitters with AS-Interface are specially designed for use in process applications. The system temperature is detected, converted into digitally coded analogue values and communicated to the control level.
The class A Pt1000 measuring element achieves a high precision with the factory-internal calibration. The innovation besides the wide measuring range is the excellent response time. Thanks to their high protection rating, fully welded stainless steel housing and high pressure resistance, the transmitters are particularly suited for use in harsh industrial environments. An LED clearly signals the readiness for operation.
The sensors are available with different probe lengths, process connections and measuring ranges. A variety of adapters facilitates integration into the process.