You probably do not come from: Belgium.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Safety technology
  4. Safety light grids
  5. Use in the food and beverage industry

Safety light grids - Use in the food and beverage industry

  • High protection rating IP 69K thanks to protective tube
  • Reliable protection of hazardous areas and gates
  • Versions with different ranges
  • Resistant to steam and high-pressure cleaning
  • Hygienic and robust design

Safety light grids - Use in the food and beverage industry

Use in the food industry

OY series safety light grids for food and beverage applications can be used to safeguard hazardous areas and protect personnel. Depending on the protected area height light grids with 2, 3 or 4 light beams are available. The safety light grids with protective tube are rated IP 69K. They are resistant to high-pressure cleaning with aggressive cleaning agents.
Safety light grids are optoelectronic safety devices consisting of one transmitter and one receiver. They conform to the safety requirements of type 2 / SIL 1 or type 4 / SIL 3.
Typical applications include access prevention or hazardous area monitoring of palletizers, saws and production lines.