1. Homepage
  2. Products
  3. Sensors for motion control
  4. Speed sensors
  5. Compact speed monitors

Speed sensors - Compact speed monitors

  • 2 in 1: speed sensor and evaluation in one compact housing
  • Particularly space-saving design
  • Reduced installation complexity
  • Easy parameter setting by potentiometer or pushbutton
  • For direct connection to a PLC


Compact speed monitors

In many industrial applications drives need to be monitored for rotational speed or standstill. In the automotive, food & beverage, steel and mining industries, speed sensors are used to safely detect standstill, overspeed and underspeed of drives or belt break on conveyors.
The compact speed monitors of the DI series integrate rotational speed detection and monitoring in one unit. The sensor head operates using inductive sensing principles. The sensor detects metal actuating surfaces on rotating machine parts, e.g. on toothed wheels or camshafts. The integrated evaluation converts this information into rotational speed.
The target speed is set easily via potentiometer or pushbutton on the unit.