You probably do not come from: Belgium.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Sensors for motion control
  4. Encoders
  5. Incremental encoders without display

Incremental encoders without display

  • Versions as solid shaft with clamp/synchro flange or as hollow shaft
  • Resolution 2 to 10,000 pulses
  • Cable entry for axial and radial use
  • High protection rating for the requirements of harsh industrial environments

Incremental encoders without display


Incremental encoders

Incremental encoders generate a precisely defined number of pulses per revolution. They are a measure of the angular or linear distance moved. The phase difference between the signals A and B, which are shifted by 90 °, allows evaluation of the direction of rotation.