You probably do not come from: Belgium.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Position sensors
  4. Feedback systems for valves and valve actuators
  5. Sensors for valve actuators

Sensors for valve actuators

  • Quick and secure mounting with only three screws
  • Units with M12 connector or terminal chamber
  • Non-contact and self-cleaning system
  • High shock and vibration resistance
  • Large selection of switching cams

Sensors for valve actuators


Dual inductive sensors for valve actuators

In industrial processes where liquids, air or gases are used, valves are needed for dosing and control. Dual inductive sensors of the IN and AC23 series provide reliable feedback of the valve positions on pneumatic valve actuators and valves. They are operated in combination with a switch target (also called 'puck').
The puck is mounted directly on the actuator shaft. It is equipped with two metal screws that are mounted at different heights and offset by 90°. A dual inductive sensor with two integral sensors detects the upper or the lower metal screw and, thus, the "open" or "closed" position of the valve. The system operates without contact or wear and is self-cleaning. It is virtually resistant to external influence and insensitive to mechanical stress such as vibration and shock.
The dual sensor is available with two switching outputs or AS-Interface.