You probably do not come from: Belgium.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Position sensors
  4. Laser sensors
  5. Rectangular design O5 for factory automation

Laser sensors - Rectangular design O5 for factory automation

  • Precise detection of small parts
  • Simple alignment due to visible laser light spot
  • Extensive range of fixing components
  • Setting process saves time and cost during set-up

Laser sensors - Rectangular design O5 for factory automation


Rectangular O5 design for factory automation

The laser sensors of the O5 series are distinguished by long ranges, a versatile installation and mounting concept and an attractive price-performance ratio. The product range includes through-beam sensors, retro-reflective and diffuse reflection sensors. The sensors detect even tiny objects up to a diameter of 1.5 mm.

The sensors are fast and easy to mount. Various fixing elements allow for an optimal adaptation to the particular installation situation.

Connector units are equipped with a connector that can be rotated by 270° for free alignment in any direction. The laser light spot visible on the object or the reflector simplifies the alignment of the sensors during set-up.

The sensitivity and the switching function are set easily via pushbuttons.