1. Homepage
  2. Products
  3. Position sensors
  4. Photoelectric sensors
  5. Type M18 Cube for wet areas

Photoelectric sensors - Type M18 Cube for wet areas

  • Materials suited for the food and beverage industry
  • Reliable sealing concept for wet areas
  • Ready for operation immediately thanks to fixed setting
  • High protection rating for the requirements of harsh industrial environments
  • Extensive range of system components for easy and secure mounting

Photoelectric sensors - Type M18 Cube for wet areas



Type M18 Cube for wet areas

The compact OG-Cube housing of the wetline series is made of stainless steel and is therefore ideally suited for applications in the food industry, e.g. cheese plants, breweries or the meat industry. The stainless steel housing, food-grade sealing material and high protection rating IP 69K qualify the photoelectric sensors for wet areas in the food industry, in which aggressive cleaning agents and high pressure cleaning are used. A plastic lens is used to prevent glass splinters from getting into the process in case of damage to the sensor lens.

Visible red light simplifies installation and set-up. Stainless steel accessories are available to ensure quick and easy mounting.