INDICATORS: | CONNECTOR: |
Component fatigue (v-RMS) Mechanical friction (a-RMS) Mechanical impact (a-Peak) Crest factor (a-Peak/a-RMS) Temperature - second complementary principle for friction or electrical issues |
M12 Standard |
ADDITIONAL FUNCTION: | OUTPUTS: |
Raw data sample transfer using IO-Link (BLOB) for further analysis |
2 digital switching outputs IO-Link |
MOUNTING: |
PROTECTION RATING: |
Mounting screw -> M8 and ¼“-28 UNF |
IP 67 / 68 / 69k |