1. Homepage
  2. Start page
  3. Application
  4. Hydrous media

Sensors for the measurement of hydrous media

Sensor
type
Measuring range Cross section Medium
temperature
Pressure rating Characteristics
SM

0.005...
900 l/min
G 1/4...
G 2
-10...70 °C 16 bar •conductivity min. > 20 µS/cm
SV

1...
100 l/min
1/2"...
3/4"
-10...90 °C 12 bar •integrated temperature measurement
•rotatable
multi-colour display
SVxx50

0.5...
150 l/min
G 1/2...
G 1 1/4
-40...100 °C 12 bar •without display
SBG
0.2...
200 l/min
1/2"...
1 1/2"
-10...100 °C 40 bar • integrated temperature measurement
SBT
0.3...
50 l/min
Rp 3/4 10...180 °C 25 bar • for high temperatures
SBU
0.3...
75 l/min
G 1/2 0...60 °C 200 bar • for internal drill boring
SA
3...
300 cm/s
13...400mm -20...100°C 100 bar •relative measurement
SI
3...
100 cm/s
13...200 mm -25...80 °C 300 bar •relative measurement
SQ
1...
200 ml/min
G 1/8 0...60 °C 10 bar • for dosing tasks
•integrated temperature measurement