1. Homepage
  2. Start page
  3. Application
  4. Gases

Sensors for the measurement of gaseous media

Sensor
type
Measuring range Cross
section
Medium
temperature
Pressure
rating
Characteristics
SD
0.04...
28,000 m³/h
DN8...DN250 0...60 °C 16 bar • for compressed air consumption measurement
SA
3...
300 cm/s
13...400 mm -20...100 °C 100 bar • relative measurement
• red/green colour change
SI
3...
100 cm/s
13...200 mm -25...80 °C 300 bar • relative measurement
SL
100...
3000 cm/s
> 50 mm -10...50 °C 1 bar • relative measurement
• airflow monitor