With IO-Link, the LDL family can provide:
Using IO-Link, the resolution of the conductivity value is the same throughout the measuring range. This is especially important when using the inductive (toroidal) version. A typical CIP process uses chemicals with high conductivity and rinse water with low conductivity. When using an analog output, the signal is spread out over a greater range, reducing the ability to detect small changes in conductivity. This can lead to residual amounts of chemicals going undetected in rinse water or products.
|
Measuring range (µS/cm) |
PLC analog input card (12 bit) |
IO-Link * |
---|---|---|
0...500 | 1 µS/cm | 1 µS/cm |
0...5,000 | 2 µS/cm | |
0...15,000 | 4 µS/cm | |
0...100,000 | 25 µS/cm | |
0...500,000 | 122 µS/cm | |
0...1,000,000 | 244 µS/cm |
* LDL100 measuring range is limited to 15,000 µS/cm