- New products
- IO-Link
- Configurable speed monitoring
Configurable speed monitoring
Drive monitoring
In many industrial applications, drives and various other rotating machines are expected to run at a defined speed. When using external sensors on shafts or drive wheels, speed-dependent signals can be generated and analysed with the help of the depicted these speed monitors. Damage to the drive, such as slipping or even broken V-belts, can be detected in good time by comparing setpoints and then indicated via a switching signal. At the same time, the DW3003 outputs a current or voltage signal which is proportional to the speed and can be transmitted to a higher-level controller or used for other control processes.
High-performance evaluation unit
The measured value can be transmitted digitally via IO-Link which also facilitates the extensive and convenient parameter setting options, such as scaling of the analogue output signals or the definition of switch points.
A particularly useful feature: the evaluation unit can be operated with both 24 V DC and 110...250 V AC. The unit provides 24 V DC to supply the sensors.