- New products
- Sensors
- PQ Cube pressure sensor sets new standards
PQ Cube pressure sensor sets new standards
Robust in every corner
The robustness of the PQ Cube makes it the ideal choice for use on vacuum grippers and all other pneumatic applications. Whether it is the IP65 housing, the brass sockets or the proven precise measuring cell: everything is designed for permanent use in demanding industrial environments.
Differential pressure measurement available
In the PQD version, the Cube measures differential pressure, for example on air filters. In the version without a mounting adapter, one process connection is routed downwards and the other to the rear. In the version with a mounting adapter, the rear connection is also redirected downwards.