• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. New products
  2. Connection technology
  3. A Y-cable for a variety of applications

A Y-cable for a variety of applications

orange and purple wires

A solution for every conceivable application

Two sensors, one input? Y-cables make this possible. In machine tools, the food industry and mobile machines, information from two sensors is bundled into one port. This reduces the number of required inputs and saves space.

Thanks to their high resistance to shock and vibration, combined with IP65, IP67, IP68 and IP69 protection ratings, Y-cables are also ideal for demanding applications. The proven ecolink technology makes error-free connection child’s play.

Various wiring options

For maximum flexibility in every application, our Y-cables are available with different wiring options:

  1. Merging two sensors (digital and/or analogue) into one port
  2. Merging two digital sensors into one port
  3. 1-to-1 wiring, e.g. for OR queries
  4. Merging two digital sensors with M8 connectors into one M12 port

Buy product