• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. New products
  2. Sensors
  3. Rectangular inductive sensors

Rectangular inductive sensors

Enhancing the tried and tested

Following a comprehensive redesign, the rectangular inductive sensors make a strong comeback. With an increased sensing range, the offer greater flexibility during installation. Moreover, a clearly visible LED has been integrated into the optimised and more robust housing, simplifying identification and visual status queries in the field. Enhanced performance now allows the non-flush versions to be installed partially flush.

Easy to change, easy to replace

But not everything has changed: The dimensions are exactly the same as those of the previous models. This means switching to the new models is seamless, and installation in confined spaces remains just as easy.

Thanks to the specified fixing points, the exact position and thus reliable object detection is guaranteed without further adjustment when the sensor is replaced.

Buy product