- New products
- IO-Link
- IO-Link output module for safe and non-reactive switching
IO-Link output module for safe and non-reactive switching
Safely perform decentralised switching tasks
With the new IO-Link digital output modules, ifm offers a reliable solution for decentralised switching tasks in safety-related applications. The modules have been specially developed for applications in which high currents must be switched while maintaining electrical isolation and freedom from interference.
Two independent circuits per module
Each module has 16 digital outputs, which are electrically isolated in two groups. This allows actuators to be controlled in a targeted manner in two independent circuits. Up to 4A can be switched per port, and the total current per module can be up to 16A.
Safe switching (off)
What makes the new modules special is their non-interaction up to Performance Level d (Category 3). The special design eliminates the theoretical error of an output being supplied with voltage even though the supply voltage has been switched off.
Wide range of applications
The modules are used wherever high currents need to be switched and safety functions need to be implemented, for example in industrial automation, the automotive, pharmaceutical, chemical and food industries.
A version with protection rating IP69 is available for use in hygienic and wet areas.
The IO-Link modules offer a cost-effective way to meet the requirements of the Machinery Directive without compromising on availability and reliability.