• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. New products
  2. Sensors
  3. Hygienic flow meter with IO-Link

Hygienic flow meter with IO-Link

No more blind spots in the digital process

The SM Foodmag takes flow measurement of liquid and creamy foods to a new level. IO-Link enables digital data transmission from the process and eliminates the last blind spot in a fully digitalised and transparent production environment. On site, the display and the all-round visible status LED indicate the current status.

Measures what matters

The sensor detects the current flow rate, total volume and flow direction, as well as the presence of the medium (often referred to as empty pipe detection). It also transmits conductivity and temperature to the control system and IT level. This reduces the need for additional measuring points.

Convenience, clarity, safety

The SM Foodmag integrates almost automatically: A standard M12 connector and patented cables enable fast, watertight and error-free connection. Common installation dimensions, along with selectable seals and process adapters, make retrofitting into existing systems easy. Parameter configuration is quick and intuitive via app-based menu navigation and guided installation.

Buy product