• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. New products
  2. Display / Operate / Illuminate
  3. Freely configurable stackable light tower

Freely configurable stackable light tower

Clearly visible, customised status display

The individually configurable stackable light towers allow the user to customise the status display of industrial machines and systems precisely to their requirements. Five differently coloured LED segments are available for this purpose, of which up to five can be placed on top of each other on a base module. The high visibility of the LED segments simplifies visual status transmission even over long distances.

Simple installation and acoustic signalling

The LED segments are mounted simply and securely using a twist lock. The segments are controlled individually via digital 24V DC inputs. A buzzer can be added to the stackable light tower as an option, for example to attract greater attention in critical situations.

Thanks to its IP65 protection rating, the stackable light tower is also the ideal choice for challenging working environments. The universal mounting base which can be angled allows the upright mounting of the stackable light tower on both horizontal and vertical surfaces.

Buy product