- New products
- Sensors
- Electronic manometer with LED visualisation
Electronic manometer with LED visualisation
Tried-and-tested pressure sensor combined with an innovative LED manometer display
ifm pressure sensors have proven to be a reliable solution in a wide range of industrial applications for many years. The PG electronic manometer has now been revised and boasts new and improved features.
The multicolour LED display enables clear and unambiguous visualisation of pressure ranges, switching points, minimum and maximum values and trend curves. Mechanical pointers, which are prone to errors, were replaced by durable and highly visible LEDs. This technological advancement ensures improved clarity and reliability.
Robust ceramic measuring cell for maximum reliability
The pressure sensor itself impresses with its extremely robust ceramic measuring cell which can easily withstand even extreme pressure peaks and overloads. Thanks to the measuring cell’s high resistance to abrasive media, it offers a durable and reliable solution for demanding applications.
IO-Link
In addition to typical functions such as parameter setting and process value transmission, the manometer offers further information
and options via IO-Link:
- Display optimisation (brightness, colour, layout)
- Min. and max. memory, counter