• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. New products
  2. IIoT solutions
  3. ifm Agent software

ifm Agent software

Versatile interface software for Industry 4.0

The ifm Agent is a powerful interface software enabling straightforward and reliable communication between machines and software solutions. Supporting a wide range of interfaces, including Simatic S7, Modbus TCP, OPC UA and MQTT, the ifm Agent offers maximum flexibility. MQTT connectivity, for instance, also allows data transfers to external cloud systems.

Whether production data need to be transferred to software solutions or information fed back to machine controllers, the ifm Agent covers a broad spectrum of application scenarios. Thanks to its intuitive user interface, the ifm Agent is also suitable for users without high-level IT skills.

This means that internal system integrators and users alike can benefit from simple operation and immediate readiness for use.

Future-proof and versatile integration

Continuous updates ensure that the ifm Agent always remains current. New interfaces allow it to meet future requirements as well.

It is suitable both for greenfield projects and retrofitting in existing systems. Thanks to bidirectional communication, it enables data exchange with moneo as well as with other destinations such as databases and MES systems1).

The ifm Agent offers flexible deployment options: It can be installed directly on Windows or Linux systems, or operated via an appliance. Regardless of the chosen set-up, the agent can be incorporated into the moneo IIoT platform where it seamlessly integrates with the moneo structure and is included in the licence management.

Experience how simple industrial communication can be with the ifm Agent.

1) For connection to MES systems, moneo info points may be required.