Feedback for hand valves
End position feedback for manual valves and ball valves
With this mounting kit, you can very easily equip your manual valves with sensors and target pucks. A large number of sensors and pucks can be used on the 80 x 30 mm actuator interface to VDI /VDE 3845. The entire system can be used at ambient temperatures from -30 to +80 °C.With this mounting kit, you can very easily equip your manual valves with sensors and target pucks. A large number of sensors and pucks can be used on the 80 x 30 mm actuator interface to VDI /VDE 3845. The entire system can be used at ambient temperatures from -30 to +80 °C.
Versatile and flexible
The upper part is made out of Vestamid and allows operation in hazardous areas. The lower part fits on many ISO flange valves (DIN EN ISO 5211) and is connected to the valve shaft by a shaft extension. Stainless steel components guarantee increased service life.