You probably do not come from: Australia.  If necessary, change to: United States
  1. Homepage
  2. Product news
  3. Identification systems
  4. RFID for mobile machines

RFID for mobile machines

All in one unit: antenna, evaluation and CANopen interface

  • Optimised for outdoor use with IP 67 and IP 69K
  • Extended temperature range of -40...85 °C
  • E1 type approval applied for
  • Shock resistant to EN60068-2-27 and vibration resistant to EN60068-2-64
  • Optimised for use with ifm ecomatmobile controllers

RFID compact unit suitable for mobile uset
The robust RFID compact unit with CANopen interface has been developed for identification tasks in agricultural machines, municipal vehicles and construction machines.
It automatically detects different attachments and configures the corresponding settings in the controller.
This automatic identification simplifies the creation of user-specific system set-ups.
Information on maintenance intervals and operating times can automatically be generated and stored since the controller automatically detects when and how long a specific machine set-up runs.

When competences complement each other
ifm develops and produces RFID evaluation units and antennas for industrial applications.
These RFID systems are available for all common frequency ranges.
Even the integration of different fieldbuses into the RFID components has been successfully implemented.
Furthermore, ifm as an automation specialist has knowhow of many years in the area of mobile machines, where control systems and sensors from ifm have been established in the market.
The competences and experience of these both different areas have now been combined in the RFID solution for mobile machines.

Accessories