You probably do not come from: Australia.  If necessary, change to: United States
  1. Product news
  2. Connection technology
  3. M12 Y splitter for hygienic and wet areas

M12 Y splitter for hygienic and wet areas

ecolink M12 – T splitters for difficult applications

  • Halogen and silicone-free
  • Connection technology meets the M12 standard (EN 61076)
  • Optimum sealing even when mounted without tools
  • The mechanical end stop protects the O-ring against destruction
  • Visible and tactile marking of the ports

ecolink M12 for hygienic and wet areas in the food industry
Most applications require special solutions. Only high-quality materials, safe production processes and faultless mounting lead to success in the long run. The integrated end stop protects the O-ring against destruction caused by tightening the nut too much. Mounting and removal are carried out without tools. High-quality materials especially adapted to the application and intensive monitoring during and after production guarantee maximum quality standards.