You probably do not come from: Australia.  If necessary, change to: United States
  1. Product news
  2. Connection technology
  3. M12 sockets

M12 sockets

Always a reliable connection. ecolink M12 – even for special applications

  • Connection technology meets the M12 standard (EN 61076)
  • Optimum sealing even when fastened by hand
  • The mechanical end stop protects the O-ring against destruction
  • Permanent vibration protection with saw tooth contour
  • LEDs clearly visible even in bright lighting conditions

ecolink M12 for demanding applications
Most applications require special solutions. Only reliable production processes and faultless assembly lead to success in the long run.
The integrated end stop protects the O-ring against destruction caused by over-tightening the nut. No tools needed for installation and removal. The asymmetrically acting vibration protection holds the nut tight in its position, guaranteeing an optimum and permanent seal.
High-quality materials and intense monitoring during and after the production guarantee the highest quality standard.