- Product news
- Connection technology
- ecolink, the secure connection even in difficult applications
ecolink, the secure connection even in difficult applications
From factory automation to machine tool industry
- Connection technology meets the M12 standard (EN 61076)
- Optimum sealing even when mounted without tools
- The mechanical end stop protects the O-ring against destruction
- Visible and tactile marking of the ports
ecolink M8 and M12 for demanding applications
Most applications require special solutions. Only high-quality materials, safe production processes and fault-less mounting lead to success in the long run.
The integrated end stop protects the O-ring against destruction caused by tightening the nut too much. Mounting and removal are carried out without tools.
High-quality materials especially adapted to the applica-tion and intensive monitoring during and after produc-tion guarantee maximum quality standards.