You probably do not come from: Australia. If necessary, change to: United States

One for every application

  • Uniform correction factor (K=1) for reliable detection of all metals
  • Compact design increases application range and reduces stock-keeping
  • Noise immunity thanks to high magnetic field immunity up to 300 mT
  • Non-stick coating to prevent sticking of weld slag

Requires little space and allows versatile use
The compact Kplus sensor in rectangular IQ design is used for metal object position determination in industrial applications with limited space conditions. Due to its constant sensing range for all metals and the PUR cable, suitable for use in drag chains, the sensor is suited, without any extra effort, for multiple application scenarios within an installation.

Robust and weld-field immune
Thanks to its very high magnetic field immunity, reinforced cable sheath and non-stick coating, this sensor is perfectly equipped for welding applications.