You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. TS2051

Temperature cable sensor with process connection

TS2051

TS-200KCKD10-...../US/

Temperature cable sensor with process connection

TS2051

TS-200KCKD10-...../US/

  • Precise temperature measurement in containers, tanks and pipes
  • For the connection to an evaluation unit
  • Easy process adaptation via clamp fitting or protective tube
  • High pressure rating
  • Simple and 100% sealed connection via M12 connector
Article no longer available - archive entry
Alternative articles: TS2069 Product comparison: TS2051 / TS2069 When selecting an alternative article and accessories please note that technical data may differ!
  • cul
Product characteristics
Measuring range
-40...150 °C -40...302 °F
Installation length EL [mm] 42
Application
Special feature Gold-plated contacts
Measuring element 1 x Pt 1000; (to DIN EN 60751, class B)
Media liquids and gases
Pressure rating [bar] 160
Note on pressure rating
for mounting in progressive ring fitting
Minimum installation depth [mm] 15
Electrical data
Protection class III
Measuring/setting range
Probe length L [mm] 42
Measuring range
-40...150 °C -40...302 °F
Accuracy / deviations
Accuracy [K] ± (0,30 K + 0,005 x|t|)
Response times
Dynamic response T05 / T09 [s] 6 / 25; (to DIN EN 60751)
Operating conditions
Ambient temperature [°C] -25...80
Note on ambient temperature
plug area
Protection IP 67
Mechanical data
Weight [g] 113.2
Dimensions [mm] Ø 10
Materials stainless steel; FKM
Materials (wetted parts) stainless steel (316L/1.4404)
Probe diameter [mm] 10
Installation length EL [mm] 42
Remarks
Remarks
The values for accuracy apply to flowing water.
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, FKM
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated