Process connection | G 1/4 external thread |
---|
Application | high-temperature range |
---|---|
Media | Liquids; Gases |
Pressure rating [bar] | 30 |
Application | high-temperature range |
---|---|
Medium temperature [°C] | 0...120 |
Medium temperature [°C] | 0...100 |
---|
Connection to control monitor | VS 0100 |
---|
Setting range [cm/s] | 3...300 |
---|---|
Greatest sensitivity [cm/s] | 3...60 |
Setting range [cm/s] | 5...1500 |
---|
Temperature gradient [K/min] | 15 |
---|
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Protection | IP 67 |
---|
Housing | threaded type |
---|---|
Materials | stainless steel (1.4571/316Ti ) |
Process connection | G 1/4 external thread |
Pack quantity | 1 pcs. |
---|
Connection | Cable: 2 m, silicone; Maximum cable length: 100 m; 4 x 0.5 mm² |
---|