You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. ST1620

Flow monitor

ST1620

SCM12ABAASI /US-100

Flow monitor

ST1620

SCM12ABAASI /US-100

Article no longer available - archive entry
  • ce
Product characteristics
Process connection M12 x 1
Application
Media Liquids
Medium temperature [°C] -25...80
Pressure rating [bar] 30
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 45
Protection class II
Reverse polarity protection yes
Power-on delay time [s] < 20
Outputs
Electrical design AS-i
Overload protection yes
Measuring/setting range
Setting range [cm/s] 3...300
Greatest sensitivity [cm/s] 3...60
Accuracy / deviations
Temperature gradient [K/min] 15
Response times
Response time [s] 1...10
Software / programming
Adjustment of the switch point potentiometer
Operating conditions
Ambient temperature [°C] -20...80
Protection IP 67
AS-i classification
AS-i I/O configuration [hex] 1
AS-i ID code [hex] 1
Mechanical data
Dimensions [mm] M12 x 1
Thread designation M12 x 1
Materials PBT-GF20
Materials (wetted parts) stainless steel (303/1.4305)
Process connection M12 x 1
Displays / operating elements
Display
function 11 x LED
Accessories
Items supplied
sealings: 2 x AMF 30
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A