- Products
- ST1300
Flow sensor for connection to an evaluation unit
ST1300
STM12ZBB
Flow sensor for connection to an evaluation unit
ST1300
STM12ZBB
Article no longer available - archive entry
Product characteristics
Process connection | M12 x 1 |
---|
Application
Application | high-temperature range |
---|---|
Media | Liquids; Gases |
Pressure rating [bar] | 30 |
Application | high-temperature range |
---|---|
Medium temperature [°C] | 0...120 |
Medium temperature [°C] | 0...100 |
---|
Electrical data
Connection to control monitor | VS 0100 |
---|
Measuring/setting range
Setting range [cm/s] | 3...300 |
---|---|
Greatest sensitivity [cm/s] | 3...60 |
Setting range [cm/s] | 5...1500 |
---|
Accuracy / deviations
Temperature gradient [K/min] | 15 |
---|
Response times
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Operating conditions
Protection | IP 67 |
---|
Mechanical data
Housing | threaded type |
---|---|
Dimensions [mm] | M12 x 1 |
Thread designation | M12 x 1 |
Materials | stainless steel (316Ti/1.4571) |
Process connection | M12 x 1 |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, silicone; Maximum cable length: 100 m; 4 x 0.25 mm² |
---|