- Products
- SL5203
Airflow monitor
SL5203
SLG23XEE40KG/2M
Airflow monitor
SL5203
SLG23XEE40KG/2M
Article no longer available - archive entry
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 1 |
---|---|
Process connection | Ø 23 mm |
Application
Pressure rating [bar] | 1 |
---|
Electrical data
Operating voltage tolerance [%] | -10...10 |
---|---|
Operating voltage [V] | 24 DC |
Current consumption [mA] | < 35 |
Power-on delay time [s] | 90 |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analogue signal |
Number of analogue outputs | 1 |
Analogue voltage output [V] | 0...10 |
Measuring/setting range
Flow range [cm/s] | 200...2000 | |
---|---|---|
Note on flow range |
|
Accuracy / deviations
Temperature gradient [K/min] | 1 |
---|
Operating conditions
Ambient temperature [°C] | -10...50 |
---|---|
Protection | IP 65 |
Mechanical data
Materials | housing: PBT; sensor surface: titanium |
---|---|
Materials (wetted parts) | PBT; titanium |
Process connection | Ø 23 mm |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PUR; 4 x 0.5 mm², PVC |
---|