You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. SI1106

Flow monitor

SI1106

SID10ADTFKOW/LS-100-IRF

Flow monitor

SI1106

SID10ADTFKOW/LS-100-IRF

  • Reliable monitoring of liquids and gases in pipes
  • Variable process connection using adapters
  • Easy setting of the switch points for quick set-up
  • Robust housing for use in harsh industrial environments
  • LED bar graph for indication of switch point and flow
Article no longer available - archive entry
  • ce
  • cul
Product characteristics
Number of inputs and outputs Number of digital outputs: 1
Process connection M18 x 1,5 internal thread
Application
Media Liquids; Gases; aggressive media
Medium temperature [°C] -25...80
Pressure rating [bar] 300
Liquids
Medium temperature [°C] -25...80
Gases
Medium temperature [°C] -25...80
Electrical data
Operating voltage tolerance [%] -5...10
Operating voltage [V] 85...265 AC
Nominal voltage AC [V] < 240
Protection class II
Reverse polarity protection no
Power-on delay time [s] 15; (optically indicated)
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1
Outputs
Total number of outputs 1
Output signal switching signal
Electrical design relay
Number of digital outputs 1
Output function normally open / normally closed; (parameterisable)
Contact rating 3 A (250 V AC / 30 V DC); (number of switching cycles: 20 million mechanically; switching cycles at 3 A load: 100,000 electrical; type of switch-off: normally open)
Short-circuit proof no
Overload protection no
Measuring/setting range
Probe length L [mm] 45
Liquids
Setting range [cm/s] 3...300
Greatest sensitivity [cm/s] 3...60
Gases
Setting range [cm/s] 200...3000
Greatest sensitivity [cm/s] 200...800
Accuracy / deviations
Temperature gradient [K/min] 300
Response times
Response time [s] 1...10
Liquids
Response time [s] 1...10
Gases
Response time [s] 1...10
Software / programming
Adjustment of the switch point pushbutton
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (55...2000 Hz)
Mechanical data
Weight [g] 254.4
Dimensions [mm] M18 x 1.5
Thread designation M18 x 1.5
Materials PBT-GF20
Materials (wetted parts) titanium (3.7035); O-ring: FFKM 8 x 1,5
Process connection M18 x 1,5 internal thread
Displays / operating elements
Display
function 10 x LED, three-colour
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 5 A; fast acting
Remarks
Remarks
Recommendation Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x 1/2"; coding: C