- Products
- SF3407
Flow sensor for connection to an evaluation unit
SF3407
SFN12AAC
Flow sensor for connection to an evaluation unit
SF3407
SFN12AAC
Article no longer available - archive entry
Alternative articles: SF5800 + E40127 Product comparison: SF3407 / SF5800 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Process connection | 1/2" NPT |
---|
Application
Media | Liquids; aggressive media |
---|---|
Medium temperature [°C] | -25...80 |
Pressure rating [bar] | 5 |
Medium temperature [°C] | -25...80 |
---|
Electrical data
Connection to control monitor | VS 0200 |
---|
Measuring/setting range
Setting range [cm/s] | 0...60 |
---|---|
Greatest sensitivity [cm/s] | 0...20 |
Accuracy / deviations
Temperature gradient [K/min] | 15 |
---|
Response times
Response time [s] | 2...20 |
---|
Response time [s] | 2...20 |
---|
Operating conditions
Protection | IP 67 |
---|
Mechanical data
Housing | threaded type |
---|---|
Materials | PTFE |
Materials (wetted parts) | PTFE |
Process connection | 1/2" NPT |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 6 m, PUR; Maximum cable length: 100 m; 5 x 0.34 mm² |
---|