- Products
- SF2201
Flow sensor for connection to an evaluation unit
SF2201
SFR14ABB
Flow sensor for connection to an evaluation unit
SF2201
SFR14ABB
Article no longer available - archive entry
Product characteristics
Process connection | G 1/4 external thread |
---|
Application
Application | high-temperature range |
---|---|
Media | Liquids; Gases |
Medium temperature [°C] | -25...80 |
Pressure rating [bar] | 30 |
Application | high-temperature range |
---|---|
Medium temperature [°C] | -25...80 |
Medium temperature [°C] | -25...80 |
---|
Electrical data
Connection to control monitor | VS 0200 |
---|
Measuring/setting range
Setting range [cm/s] | 3...300 |
---|---|
Greatest sensitivity [cm/s] | 3...60 |
Setting range [cm/s] | 200...2000 |
---|---|
Greatest sensitivity [cm/s] | 200...800 |
Accuracy / deviations
Temperature gradient [K/min] | 15 |
---|
Response times
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Operating conditions
Protection | IP 67 |
---|
Mechanical data
Housing | threaded type |
---|---|
Materials | stainless steel (316Ti/1.4571) |
Materials (wetted parts) | stainless steel (316Ti/1.4571) |
Process connection | G 1/4 external thread |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 6 m, PUR / PVC; 5 x 0.34 mm² |
---|